Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
EFB6-100W - Belt Drive
Bill of material
EFB6-X40-50-BW-M10-C3-M5
MODEL
Model
EFB6
BT
Belt Type
Rubber belt
LEAD
Lead
40 mm
S
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
HS
Home Sensor
LS
Limit Sensor
INH
Installation Hole
NOTE
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.
L
Length of Actuator
310 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models