Catalog navigation
Wybór modelu CAD
Dostępne producty: 63
HELP_VARIABLE
Company
Spraying Systems
Description
EG High Pressure Tips - Nozzles
Bill of material
11430-1/4-SS-50+TP0007EG
PN
SalesPart
IC
Inlet Connection Size
1/4
TT
Male/Female
Female
SA
Spray Angle
CS
Capacity Size
THD
Thread Type
NPT
MAT
Materials
303 Stainless Steel & Hardened Stainless Steel
SP
Spray Pattern
Flat Spray
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC300
Flow Rate Capacity (gallons per minute) at 300 psi
FRC500
Flow Rate Capacity (gallons per minute) at 500 psi
FRC750
Flow Rate Capacity (gallons per minute) at 750 psi
FRC1000
Flow Rate Capacity (gallons per minute) at 1000 psi
FRC1500
Flow Rate Capacity (gallons per minute) at 1500 psi
FRC2000
Flow Rate Capacity (gallons per minute) at 2000 psi
FRC2500
Flow Rate Capacity (gallons per minute) at 2500 psi
FRC3000
Flow Rate Capacity (gallons per minute) at 3000 psi
L
Cal
S1
0.688 Cal
S2
0.813 Cal