Catalog navigation
CADモデル選択
選択可能な製品数: 5
HELP_VARIABLE
Company
HEFA
Description
EG05AB-AC - Gas source treatment components - pressure regulating valve
Bill of material
EG05AB-2000
CNSORDERNO
SERIALS
serials
TYPE
type
Pressure regulating valve
GZ
Working medium
air
UF
Using fluids
Filtered compressed airFiltered compressed air
JGKJ
port size
TYPE1
TYPE
None: Standard type (0.9MPa)
ZJ
support
Attached bracket
YLB
pressure gage
Schedule
KDDW
Scale units
1:MPa
DF
Dental form
G teeth
LXJD
Filter accuracy
40μm or 5μm
RE
Regulating Range
Automatic and differential pressure drainage type: 0.15~0.9MPa (20~130Psi)
ZG
maximum working pressure
1.0MPa(215Psi)
BZ
proof pressure
1.5MPa(215Psi)
FW
Operating temperature range
-5-70 ℃ (unfrozen)
INFOTEXT
website
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)