Catalog navigation
CAD model selection
Discontinued product
Product to be discontinued on 1 Jul 2024. Please do not use for new projects.
Selectable products: 3
HELP_VARIABLE
Company
SCHUNK
Description
EGH - Universal gripper
Bill of material
SCHUNK-1478176 EGH 80-IOL-N-UREK Starter
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
HUB
Stroke per jaw
AUB
Selection of top jaw (Included in the scope of delivery)
AUSWAHLEINSATZ
Selection of the insert
GELENKU
AUB-F: Lower joint angle (only possible with AUB-f top jaw)
GELENKO
AUB-F: Setting angle joint above (only possible with top jaw AUB-f)
ROBOTER
Compatible robot
LED
LED strip light
integrated
FARBEN
Displayable colors
green, yellow, red
HUBPROBACKE
Stroke per jaw
40 mm
GREIFKRAFT
Min./max. gripping force
50/100 N
KRAFTPROBACKE
Min./max. force per jaw
25/50 N
WKSTGEWICHT
Recommended workpiece weight
0.5 kg
FINGERLAENGE
Max. permissible finger length
70 mm
MASSEFINGER
Max. permissible mass per finger
0.2 kg
WIEDERHOLGUNIDI
Repeat accuracy (positioning, unidirectional)
±0.1 mm
WIEDERHOLGBIDIR
Repeat accuracy (positioning, bi-directional)
±0.2 mm
SCHLIESSOEFFNUN
Closing/opening time
0.8/0.8 s
EIGENMASSE
Weight
kg
EIGENMASSEINKLK
Weight incl. cable
kg
UMGEBUNGSTEMPER
Min./max. ambient temperature
5/55 °C
SCHUTZART
Protection class IP
20
KABELSTECKEREND
Cable connector/cable end
open wire strands
KABELLAENGE
Cable length
4 mm
NENNSPANN
Nominal voltage
24 V
NENNSTROM
Nominal current
0.2 A
MAXSTROM
Max. current
2 A
KOMMUNIKATIONSS
Communication interface/specification
IO-Link/V1.1
UEBERTRAGUNGSRA
Transmission rate
COM2
PORT
Port
Class B
ANZDIGITALEIO
Number of digital inputs (light band)
2
CNSCTN
Customs tariff number
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models