Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 1048. - V-Blocks
Bill of material
1048.500 V-Block
BESTNR
Ref. No.
1048.500
L1
40 mm
B1
32 mm
B2
10 mm
H1
36 mm
H2
48.55 mm
H3
14.5 mm
H4
13 mm
H5
2.6 mm
L2
10 mm
D
22 mm
D2
Thread
M 8
Y
6
DMIN
8 mm
DMAX
35 mm
G
Weight
343 g
SYSTEM
System
V40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models