Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 1548. - V-Blocks
Bill of material
1548.500 V-Block
BESTNR
Ref. No.
1548.500
D1
12 mm
D2
Thread
M 12
H
24 mm
Y
12
G
Weight
3000 g
SYSTEM
System
L12
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models