Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Halder
Description
EH 1551. - Stops, cylindrical
Bill of material
1551.500 Stop
BESTNR
Ref. No.
L1
mm
L2
24 mm
D
40 mm
D1
12 mm
Y
12
G
Weight
g
SYSTEM
System
L12
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models