Catalog navigation
Výběr CAD modelu
Available products: 10
HELP_VARIABLE
Company
Halder
Description
EH 22122. - Index Plungers with release lock
Bill of material
22122.0025 Index Plunger
BESTNR
Ref. No.
MAT
Material
POS
Position
D1
-0.02/-0.04
mm
D2
thread
L2
min.
mm
D3
28 mm
L1
~
mm
L3
mm
L4
mm
SW
19 mm
F1
Spring load ~
N
F2
Spring load ~
N
TEMPMIN
Temperature min.
-30 °C
TEMPMAX
Temperature max.
80 °C
G
Weight
g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model