Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
Halder
Description
EH 22691. - Pin with female thread, body made of plastic (PEEK), plain surface
Bill of material
22691.0222 Pin
BESTNR
Ref. No.
AUS
Version
with female thread, body made of plastic (PEEK), plain surface
H
±0.1
mm
D1
Thread
D2
mm
D3
mm
T
mm
SW1
mm
BB
Load capacity for static load max.
kN
ANZ
Starting torque
10 Nm
TEMPMIN
Temperature min.
-60 °C
TEMPMAX
Temperature max.
250 °C
G
Weight
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型