Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
Halder
Description
EH 22691. - with male thread, body made of plastic (PEEK), plain surface
Bill of material
22691.0122 Pin
BESTNR
Ref. No.
AUS
Finish
with male thread, body made of plastic (PEEK), plain surface
H
±0.1
mm
D1
Thread
D2
mm
D3
mm
L
mm
SW1
mm
SW2
mm
BB
Load capacity for static load max.
kN
ANZ
Tightening torque
10 Nm
TEMPMIN
Temperature min.
-60 °C
TEMPMAX
Temperature max.
250 °C
G
Weight
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型