Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 23020. - Nuts for T-slots, Rhombus
Bill of material
EH 23020.0640 Nut for T-slot Rhombus
BESTNR
Ref. No.
EH 23020.0640
D
M12 mm
N
T-slot size
14 mm
A
13.6 mm
E
22 mm
H
16 mm
K
8 mm
G
Weight
20 g
SYSTEM
System
V70
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models