Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Halder
Description
EH 23110. - Centering Pins, recessed
Bill of material
EH 23110.0620 Centering Pin
BESTNR
Ref. No.
EH 23110.0620
D
h6
50 mm
L
20 mm
G
weight
330 g
SYSTEM
System
L12/L16
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD