Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Halder
Description
EH 23310. - Down-Thrust Clamps, swivelling, size 60, with adjustable clamping lever with axial bearing
Bill of material
23310.0065 Down-Thrust Clamps
BESTNR
Ref. No.
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
D1
60 mm
B1
60 mm
B2
24 mm
D2
M16 mm
D3
M16 mm
H1
mm
H2
mm
H3
mm
H4
16 mm
L1
99 mm
L2
69 mm
L3
53 mm
CF
Clamping force
15 kN
TT
Tightening torque
70 Nm
G
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models