Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Halder
Description
EH 23310. - Down-Thrust Clamps with adjustable clamping lever with axial bearing
Bill of material
23310.0083 Down-Thrust Clamps
BESTNR
Ref. No.
AUS
Version
with adjustable clamping lever with axial bearing
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
D1
40 mm
B1
30 mm
B2
13 mm
D2
Thread
M12
H1MIN
min.
mm
H1MAX
max.
mm
H2MIN
min.
mm
H2MAX
max.
mm
H3
15 mm
H4
20 mm
H5
82 mm
L1MIN
min.
38 mm
L1MAX
max.
55 mm
L2
30 mm
L3
mm
Enter value for L3
mm
cm
inch
ft
L3MIN
min.
90 mm
L3MAX
max.
107 mm
L4
108 mm
G
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models