Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Toggle Clamps Push-Pull Type with fastening thread
Bill of material
23330.2103 Toggle Clamp Push-Pull Type
BESTNR
Ref. No.
NG
Nominal size
AS
Clamping screw
D1
Thread
D2
mm
D3
Thread
B1
mm
H1
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
S2
mm
S3MIN
S3 min.
mm
S3MAX
S3 max.
mm
HW
Adjustable range
mm
Enter value for HW
Adjustable range
mm
cm
inch
ft
HUB
S1 Hub
mm
Enter value for HUB
S1 Hub
mm
cm
inch
ft
F1
Holding force
kN
F2
Holding force
kN
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models