Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Vertical Toggle Clamp with angle base and safety lock
Bill of material
23330.0623 Vertical Toggle Clamp
BESTNR
Ref. No.
NG
Nominal size
D1
mm
D2
mm
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
H1
mm
H2
mm
H3
mm
H4MIN
H4 min.
mm
H4MAX
H4 max.
mm
H5
mm
H6
mm
H7
mm
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
F1
Holding force
kN
F2
Holding force
kN
ALPHA
Angle range
WB
Angle range
°
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models