Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Horizontal Toggle Clamp with horizontal base and solid support arm
Bill of material
23330.1204 Horizontal Toggle Clamp
BESTNR
Ref. No.
NG
Nominal size
D1
mm
D2
mm
D3
mm
B1
mm
B2
mm
B3
mm
B4
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5MIN
H5 min.
mm
H5MAX
H5 max.
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
F1
Holding force
kN
F2
Holding force
kN
WB
Angle range
°
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models