Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
EH-82 - Hydraulic Hand Pumps - Two Speed
Bill of material
EH-82
PN
Part Number
EH-82
AMERSID
Americas ID
1076458
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
USEABLEOILCAPACI
Useable Oil Capacity Inches Cubed
20
PRESSURESTROKE1
Pressure Rating per Stroke 1st Stage
200
PRESSURESTROKE2
Pressure Rating per Stroke 2nd Stage
10000
OILSTROKE1
Oil Displacement per Stroke 1st Stage
0.221
OILSTROKE2
Oil Displacement per Stroke 2nd Stage
0.055
MAXHANDLEEFFORT
Maximum Handle Effort Lbs
78
PISTONSTROKE
Piston Stroke
0.500 Inch
A
A Piston Length
7.310 Inch
B
B Overall Length
13.250 Inch
C
C Mounting Bracket Length
1.130 Inch
D
D Body Length
3.370 Inch
E
E Port Center
1.130 Inch
G
G Port Size
1/4-18
H
H Handle Length
12.560 Inch
L
L Overall Height
5.630 Inch
N
N Overall Width
3.750 Inch
P
P Hole Spacing Center to Center
3.180 Inch
S
S Hole Size
0.280 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models