Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
eHPCE - eHPCE® Enhanced High Power Card Edge Connectors
Bill of material
10137755-000202ALFY0YY
PN
Part Number
10137755-000202ALF
SERIES
Base Number
eHPCE
TYPE1
Conector Type
UPC
Ultra Power Contacts
PC
Power Contacts
SC
Signal Contacts
PKO
Polarization Key Option
TLG
Tail Length
mm
TT
Tail Type
ME
Mounting Ears
RG
Rear Guide
COL
HPT
Host PCB Thickness
0.00 mm
A
Dim A
23.55 mm
B
Dim B
10.47 mm
C
Dim C
16.05 mm
D
Dim D
14.57 mm
NOTE
Note
Overall length OK
LF
Lead Free
LF - Lead Free
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models