Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ERMANNO BALZI
Description
EI-20PI - EI-20PI- Inserted extractors
Bill of material
EI-20PI
CODE
Code
EI-20PI
A
44 mm
B
25 mm
C
8 mm
D
5.5 mm
E
3 mm
F
30 mm
G
M5 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir