EICA-F0W1-015-PB23-PB23-BST-R11-S781-S784
Eaton Crouse-Hinds
Enclosures
eic
Powered by
CAD모델 선택
{coopercrousehinds/enclosures/eic/eic_combination_starters.prj},{NB=EICA-F0W1-015-PB23-PB23-BST-R11-S781-S784},{M=EIC},{ES=A},{P=P},{CF=F},{NEMA=0},{SM=W},{LV=1},{AMP=015},{H=},{OPR1=PB23},{OPR2=},{OPR3=PB23},{OPR4=},{OPT=BST},{OPT1=R11},{OPT2=S781},{OPT3=S784}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
EIC - Combination Starters
Bill of material
EICA-F0W1-015-PB23-PB23-BST-R11-S781-S784
PN
Part Number
EICA-F0W1-015-PB23-PB23-BST-R11-S781-S784
M
Model
EIC
ES
Enclosure Size
A-Used with NEMA sizes 0-2
A-Used with NEMA sizes 0-2
P
Population
Populated
Unpopulated
Populated
Unpopulated
CF
Combination Function
F-Full voltage, non-reversing starter, breaker with CPT
G-Full voltage, non-reversing starter, breaker (no CPT)
H-Full voltage, non-reversing starter, HMCP with CPT
K-Full voltage, non-reversing starter, HMCP (no CPT)
F-Full voltage, non-reversing starter, breaker with CPT
G-Full voltage, non-reversing starter, breaker (no CPT)
H-Full voltage, non-reversing starter, HMCP with CPT
K-Full voltage, non-reversing starter, HMCP (no CPT)
NEMA
NEMA Size
0-NEMA size 0
1-NEMA size 1
2-NEMA size 2
3-NEMA size 3
4-NEMA size 4
0-NEMA size 0
1-NEMA size 1
2-NEMA size 2
3-NEMA size 3
4-NEMA size 4
SM
Starter Manufacturer
Eaton Freedom series
Eaton Freedom series
LV
Line Voltage
120 VAC
240 VAC
120 VAC
240 VAC
AMP
Trip Dropdown
15A
20A
25A
30A
35A
40A
45A
50A
60A
70A
15A
20A
25A
30A
35A
40A
45A
50A
60A
70A
H
Heater (FLA)
0.0-0.0
A-0.8-1.3
B-1.2-2.0
C-1.8-2.9
D-2.2-3.5
E-3.2-5.2
F-4.6-7.4
G-6.8-11.0
H-9.1-14.0
J-14.0-22.8
L-23.5-38.5
0.0-0.0
A-0.8-1.3
B-1.2-2.0
C-1.8-2.9
D-2.2-3.5
E-3.2-5.2
F-4.6-7.4
G-6.8-11.0
H-9.1-14.0
J-14.0-22.8
L-23.5-38.5
OPR1
Operators Position 1
PB23-Start & Stop pushbutton with START & STOP legend plates (2 operator spaces)
RLN-Red LED 120V light w/ ON legend plate
GLF-Green LED 120V light w/ OFF legend plate
RLB-Red LED 120V pilot light w/ blank legend plate
GLB-Green LED 120V pilot light w/ blank legend plate
RR2-2-position selector switch with ON-OFF legend plate
RR3-3 position selector switch with HOA legend plate
PB23-Start & Stop pushbutton with START & STOP legend plates (2 operator spaces)
RLN-Red LED 120V light w/ ON legend plate
GLF-Green LED 120V light w/ OFF legend plate
RLB-Red LED 120V pilot light w/ blank legend plate
GLB-Green LED 120V pilot light w/ blank legend plate
RR2-2-position selector switch with ON-OFF legend plate
RR3-3 position selector switch with HOA legend plate
OPR2
Operators Position 2
N/A
N/A
OPR3
Operators Position 3
PB23-Start & Stop pushbutton with START & STOP legend plates (2 operator spaces)
RLN-Red LED 120V light w/ ON legend plate
GLF-Green LED 120V light w/ OFF legend plate
RLB-Red LED 120V pilot light w/ blank legend plate
GLB-Green LED 120V pilot light w/ blank legend plate
RR2-2-position selector switch with ON-OFF legend plate
RR3-3 position selector switch with HOA legend plate
PB23-Start & Stop pushbutton with START & STOP legend plates (2 operator spaces)
RLN-Red LED 120V light w/ ON legend plate
GLF-Green LED 120V light w/ OFF legend plate
RLB-Red LED 120V pilot light w/ blank legend plate
GLB-Green LED 120V pilot light w/ blank legend plate
RR2-2-position selector switch with ON-OFF legend plate
RR3-3 position selector switch with HOA legend plate
OPR4
Operators Position 4
N/A
N/A
OPT
Options
BST-Shunt trip 120V
ER-Electronic overload relay-Solid State (starter)
HT-Ambient compensated breaker (+50°C)
S214-External ground lug
S752-External epoxy coating
S756V-Breather & drain, Class1, Groups B,C,D
BST-Shunt trip 120V
ER-Electronic overload relay-Solid State (starter)
HT-Ambient compensated breaker (+50°C)
S214-External ground lug
S752-External epoxy coating
S756V-Breather & drain, Class1, Groups B,C,D
OPT1
Options-Space heater
R11-Space heater, 25 watts, 120V
R22-Space heater, 25 watts, 240V
R44-Space heater, 25 watts, 480V
R11-Space heater, 25 watts, 120V
R22-Space heater, 25 watts, 240V
R44-Space heater, 25 watts, 480V
OPT2
Options-Auxiliary contact
S781-Auxiliary contact on starter 1NO & 1NC
S782-Auxiliary contact on starter 2NO & 2NC
S783-Auxiliary contact on starter 3NO & 3NC
S781-Auxiliary contact on starter 1NO & 1NC
S782-Auxiliary contact on starter 2NO & 2NC
S783-Auxiliary contact on starter 3NO & 3NC
OPT3
Options-Auxiliary switch
S784-Auxiliary switch on circuit breaker, 1A & 1B
S785-Auxiliary switch on circuit breaker, 2A & 2B
S786-8 point terminal block-30A, 300V
S784-Auxiliary switch on circuit breaker, 1A & 1B
S785-Auxiliary switch on circuit breaker, 2A & 2B
S786-8 point terminal block-30A, 300V
A
Width
15.74
인치
B
Height
19.10
인치
C
Width
10.52
인치
D
Length
9.00
인치
E
Length
17.13
인치
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청