Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Insert profile BLOCAN - accessories
Bill of material
401057710#Einlassprofil_10
ARTIKEL
Article description
Insert profile
TYPE
Type
BEST
Order-no.
L
Profile length
mm
Enter value for L
Profile length
mm
cm
inch
ft
PROFILE
all F-Profiles
A
10.3 mm
B
6.6 mm
C
6.3 mm
HINWEISVPE
Advise: Scale of pack quantities
CNSMASSEXACT
calculated Weight
kg
CNSSTDDTIME
standard delivery time after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
76109090
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models