Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Cartridge Mod. F6700K
Stückliste
F6700 6K
MOD
Mod.
A
mm
B
mm
C
0.5 x 45°
D
DE
F
mm
G
mm
H
mm
H2
mm
J
15°
K
0.50000 mm
L
mm
S
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models