Catalog navigation
Выбор CAD модели
Доступные продукты: 168
HELP_VARIABLE
Company
D-M-E
Description
Ejector pins - bath nitrided - TC Typ(e) DIN 1530/ISO 8694, 500°-550°C, Material 1.2344
Bill of material
ENC0502-000200
REF
Catalog Number
L1
Length (+2/0)
mm
L2
Length (-1/-2)
mm
R
Radius
mm
K
Head Thickness (0/-0.05)
mm
D3
Pin Diameter d3 (0/-0.1)
mm
D2
Head Diameter d2 (0/-0.2)
mm
D1
Shoulder Diameter d1 (g6)