Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Ejectors with Active Blow Off SEAC - SEAC 10 VE-SH
Bill of material
SCHMALZ 10.02.02.03876 SEAC 10 VE-SH
NAME
Name
10_02_02_03876
NNCUSTOM
SEAC 10 VE-SH
NTCUSTOM
Tooling-System-Schmalz-Ejektor
NBCUSTOM
SEAC 10 VE-SH
LINACUSTOM
SEAC 10 VE-SH
ARTNR
Order number
10.02.02.03876
C114
B
31 mm
C112
B1
34.6 mm
C620
B3
15.5 mm
C127
d
7.5 mm
C121
D
27 mm
C132
G1
G1/8"-IG
C633
G4
G1/8"-IG
C117
H
21.5 mm
C115
H1
27.5 mm
C116
H2
42.5 mm
C111
L
46 mm
C109
L1
77 mm
C617
L3
6 mm
C628
X1
28 mm
C172
Düsendurchmesser
1 mm
C489
Evakuierungsgrad
85 %
C882
Saugvermögen (max)
35 l/min
C883
Saugvermögen (max)
2.1 mł/h
C874
Luftverbrauch (Saugen)
52 l/min
C875
Luftverbrauch (Saugen)
3.12 mł/h
C870
Luftverbrauch (Abblasen) (max)
60 l/min
C871
Luftverbrauch (Abblasen)
3.6 mł/h
C2201
Druckbereich (Betriebsdruck)
4,0 ... 6,0 bar
C575
Weight
157 g
C2202
Druckbereich (Betriebsdruck)
58,0 ... 87,0 psi
C2203
Saugvermögen (max)
1.235 cfm
C2204
Luftverbrauch (Saugen)
1.836 cfm
C2205
Luftverbrauch (Abblasen)
2.118 cfm
C2206
Vacuum (max)
25.1 inHg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models