Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Ejectors with Blow Off System SEAC RP - SEAC 10 RP L
Bill of material
SCHMALZ 10.02.02.03296 SEAC 10 RP L
NAME
Name
10_02_02_03296
NNCUSTOM
SEAC 10 RP L
NTCUSTOM
Tooling-System-Schmalz-Ejektor
NBCUSTOM
SEAC 10 RP L
LINACUSTOM
SEAC 10 RP L
ARTNR
Order number
10.02.02.03296
C114
B
44.5 mm
C620
B3
14.2 mm
C127
d
4.3 mm
C125
d1
13.8 mm
C121
D
27 mm
C132
G1
G1/8"-IG
C633
G4
G1/8"-IG
C117
H
38.3 mm
C115
H1
39.8 mm
C116
H2
29.3 mm
C111
L
52 mm
C110
L2
29.5 mm
C617
L3
8 mm
C618
L4
22 mm
C628
X1
28 mm
C172
Düsendurchmesser
1 mm
C489
Evakuierungsgrad
85 %
C882
Saugvermögen (max)
36 l/min
C883
Saugvermögen (max)
2.1 mł/h
C874
Luftverbrauch (Saugen)
65 l/min
C875
Luftverbrauch (Saugen)
3.9 mł/h
C870
Luftverbrauch (Abblasen) (max)
92 l/min
C2201
Druckbereich (Betriebsdruck)
4,0 ... 6,0 bar
C575
Weight
180 g
C2202
Druckbereich (Betriebsdruck)
58,0 ... 87,0 psi
C2203
Saugvermögen (max)
1.271 cfm
C2204
Luftverbrauch (Saugen)
2.295 cfm
C2205
Luftverbrauch (Abblasen)
3.178 cfm
C2206
Vacuum (max)
25.1 inHg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models