Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
D-M-E
Description
EJP Extension pipes - DME
Bill of material
EJP2538
REF
Catalog number
DESC
Description
SR
Series
RP
Tap size RP
D
Diameter D
mm
D1
Diameter d1
mm
D2
Diameter d2
mm
D3
Diameter d3
mm
D4
Diameter d4
mm
L
Length L
mm
L1
Length L1
mm
L2
Length L2
mm
L3
Length L3
mm
L4
Length L4
mm
L5
Length L5
mm
R
Radius R
mm
SW
Slot Width SW
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    N Connector plugs with teflon seal - DME
    D-M-E
    BEP Brass extension pipes - DME
    D-M-E
    SK Jiffy tites - DME
    D-M-E
    GW Angle hose nipples - DME
    D-M-E
    ST 15 Extension nipples - DME
    D-M-E
    FN Connector plugs for FSK and FSVK - DME
    D-M-E
    N Connector plugs - DME
    D-M-E
    ST 155 Extension pipes - DME
    D-M-E
    200/300 90° BSP Elbows - DME
    D-M-E
    GW Corrugated thermal insulation sheet - asbestos-free - DME
    D-M-E
    RM Eyebolts - DME - Mat. SM DIN 580
    D-M-E
    WL Heat transfer rods - DME
    D-M-E
    US 1700 Hose clamps - DME
    D-M-E
    DHR 74 Sprue bushings 2° - DME - Euro-Standard Material  1.2826 ca 54 HRC
Previews
3D
Dimension
2D
Download CAD models