Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJR01 - Dovetail Groove Manual Stage / Feed Screw Drive / Precision / Z-Axis
Bill of material
EJR01-L100
CODE
Code
EJR01
TYPE
Types of
Long stroke rack and pinion type
DRI
Direction of rotation
X axis
MAT
subject
Aluminum alloy
MAT1
rack
brass
SUR
Surface treatment
Black anodizing
L
Model (L)
N
Number of mounting holes
G
mm
STR
stroke
mm
KNO
The amount of movement of the knob
18 mm
RUL
Scale scale minimum reading
0.1 mm
MOB
Movement accuracy (straightness)
ZXD
Straightness
mm
LOAD
Load
3.0
BOD
Body weight
LINK
website
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models