Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ejs01 - Dovetail slot type manual stage / long stroke rack and pinion drive type / precision type / Z axis
Bill of material
EJS01-L70
CODE
Code
EJS01
TYPE
Types of
changxingchengchilunchitiaoqudongxing
ZDFX
Direction of rotation
Z-zhou
MAT
Material
lvhejin
SUR
Surface treatment
heiseyanjiyanghua
L
mm
NUM
XC
stroke
MOVE
The amount of movement of the knob
18 mm
MINREAD
Scale scale minimum reading
0.1 mm
ZZ
Load
1.5
ZTZL
Body weight
kg
LINK
WEBSITE LINK
WEBSITE LINK
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models