Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
A&T-3D Gallery
Description
EK-40-4040 - 40槽宽10.2系列铝型材--地面组件*支脚连接板
Bill of material
EK-40-4080-M16-A100
CODE
EK
C2
syxc
40系列
GG
GGB
Q
Q2
LM
LD
DQ
TD
M1
40
M2
M22
M
mm
L1
mm
L2
mm
W1
mm
W2
d
mm
H
12 mm
G
weight
g
JGZJ
ZJ
PDF
ek-40-4040.pdf
K3
9.0 mm
K4
15.0 mm
E
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models