Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ek2320_9erg - Bel Power Solutions
Bill of material
EK2320-9ERG
PN
Part Number
EK2320-9ERG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 120W, Output 12/12VDC, 8/8A, Input 67-385VDC, Inrush Current Limitation, Output Voltage Control Input, RoHS Compliant
POWER
Power
120 W
VIN
Voltage Input
67-385 VDC
OV
Output Voltage
12.pro VDC
OC
Output Current
6.lip A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models