Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
EKE-45-4590-M16 - 45系列铝型材--附件*支脚连接板
Bill of material
EKE-45-9090-M16
CODE
EKE
C2
syxc
45系列
GG
GGB
单个供货
Q
0
Q2
LM
LD
DQ
TD
M16
M2
M1
45
M
16 mm
L1
90 mm
L2
mm
W1
45 mm
W2
d
mm
H
20 mm
G
weight
g
JGZJ
ZJ
PDF
eke-45-4590-m16.pdf
K3
12.0 mm
K4
18.0 mm
E
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models