Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
ELANA, ELAND, TELANA, TELAND - Locating Pins for Fixtures - Standard Grade, Shouldered - Threaded - No Surface Treatment
Bill of material
ELANA8-P3.0-B2-L5
PN
Part Number
SHP
Shape
MAT
Material
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L Selection
mm
LL1
l1
mm
H
mm
R
mm
W
0 mm
EE
e
mm
ALT1
Wear Groove Alterations
ALT2
Flat Position
ALT3
Flat Machining
ALT4
Wrench Flats
H1
0 mm
ALT5
Thread Diameter
MC
ALT6
Thread Length
FC
FC 1mm Increment
mm
ALT7
Upper Relief Radius Change
RTC
mm
ALT8
Tip Angle Change
RC
deg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models