Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NKE FA&ROBOT
Description
elb60 - Fully enclosed belt drive
Bill of material
ELB60-100-N0L-NN-P200
SERIES
Series
ELB60
STROKE
Stroke
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
SLIDER
Slider
TM
There is no motor
MD
Motor mounting direction
SML
Sensor mounting location
MB
Motor brand
MM
Motor model
BRAKE
brake
WR
Whether to add a reducer
RD
Reducer
T
t
517 mm
M
m
6 mm
N
n
1 mm
B
b
100 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models