Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa
Description
ELCK-1 - ELESA-Latch-type levers with lock
Bill of material
Latch-type levers with lock ELCK.67-1-SS
CODE
Code
DESCRIPTION
Description
DIM01
D
mm
DIM02
H
mm
DIM03
L
mm
DIM04
l
mm
DIM05
l1
10 mm
DIM06
h1
25 mm
DIM07
h2
27 mm
DIM08
a
50 mm
DIM09
b
20 mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models