Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
DOCERAM
Description
Electrode cap with hole - Diameter 20
Bill of material
1111-ZK-30008
ARTNR
Article number
DESC
Beschreibung
Elektrodenkappe mit bohrung D20 Mit Bohrung D20
D1
Outer diameter (D1)
20 mm
D2
Inner diameter
15 mm
L2
total length
22 mm
L1
Depth (L1)
11.5 mm
G
Thread
INFO
Info link
Info link
PDF
PDF Datasheet
Datasheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models