Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
BRUGG Pipes
Description
Electrofusion fittings - Transition sleeve with flange
Bill of material
1012319
SC
System classification
District heating
PT
Type of pipe
Flexible line
SU
Sales unit
Piece
SO
Range
Electrofusion fittings
ARTNR
Article number
LOD
LOD-Level
300
RPEX
ØPEX
mm
DN
mm
W
Weight
kg/Pcs
ET
Operating temperature
95 °C
EID
Operational pressure
6 bar
BE
Description
MAT
Material properties
Crosslinked polyethylene / GGG40
L
Length
mm
B
Wide
mm
T
Height
mm
NORM
Norms
DIN EN ISO 15875
URL
https://www.bruggpipes.com/en/calpex-connectors/
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част