Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
ELEKTRO CS IN-LINE BACK FOOT
Bill of material
0950327110
CODE
Code
0950327110
DI
Ø Diameter
32
A
75 mm
B
9.5 mm
C
30 mm
D
6.5 mm
E
57 mm
F
9 mm
G
3.5 mm
WEIGHT
Weight
60 g
FMAX
Fmax
1600 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models