Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ELK01 - Angle measuring manual stage ¡¤ XY axis ¡¤ dovetail slot type
Bill of material
ELK01-40-25
CODE
Code
ELK01
TYPE
Type
Angle measuring manual stage ¡¤ XY axis ¡¤ dovetail slot type
DRI
Drive Direction
αβ-Axis
MAT
Material
Copper Alloy
SUR
Surface Treatment
Black Fluorine Resin Treatment
SPE
Specifications
CEN
Height Of Center
mm
TAB
Platform Size
mm
MOV
Movement amount
°
RUL
Minimum Reading Amount of Scale Calibration
0.1 °
HAN
The Amount Of Movement For Turning The Handle A Turn
°
LOAD
Load (N)
BOD
Main Body Weight(kg)
LINK
Website
Network Station
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型