Catalog navigation
Выбор CAD модели
Доступные продукты: 32
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
eLLK 92 LED - Ex-light fitting with LED-module for zone 1/21
Bill of material
12265552111
IDNR
Article number
LOD
AUS
Version
TYPE
Type
NT
Description
Ex-light fitting with LED-module for zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex de IIC T4 Gb / <Ex> II 2 D Ex tb IIIC T80 °C Db
T2
EC-Type Examination Certificate
BVS 09 ATEX E 034
T3
IECEx Certificate of Conformity
IECEx BVS 09.0033
T4
Permissible ambient temperature
T5
Rated voltage
110 V - 254 V AC / 110 V - 250 V DC
T9
Rated luminous flux of the lamp
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
TP
Text for product group
The explosion-protected linear light fittings series eLLK / M 92 LED 400/800 combines the latest LED technology with the protection of a reliable housing solution. As a result, this light fitting series is the ideal solution for lighting tasks in harsh and hazardous environments.