Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
ELM 18 - Flexible cuff for sound and vibration damped assembly of ERM duct fans, DN 180
Bill of material
0092.0158
ARTNR
Article number
0092.0158
CTN
Customs Tariff Number
39174000
LODDEST
LOD Destination
LODLEVEL
LOD Level
M
Material
Plastic
C
Colour
Silver grey
W
Weight
0.1 kg
SNS
Suitable for nominal size
180 mm
WD
Width
180 mm
H
Height
180 mm
D
Depth
110 mm
AT
Ambient temperature
50 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799921585
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models