Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
ELNBA, ELNBD, TELNBA, TELNBD - Locating Pins for Fixtures - Standard Grade, Screw Mounted - No Shoulder
Bill of material
ELNBA10-P12.0-B2.0-L10
PN
Part Number
SHP
Shape
MAT
Material
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
LL
l
mm
R
mm
M
M (Coarse)
W
0.0 mm
EE
e
mm
ALT1
Wear Groove Alterations
ALT2
Flat Position
ALT3
Flat Machining
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models