Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
elz02mx
Bill of material
ELZ02MX-d10
CODE
LX1
A2
LX2
A
CZ1
GCr15
CZ2
SUJ2
YD
56HRC~
BMCL1
WDJDN
CZ3
GCr15
CZ4
SZ
CZ5
DQXJ
WD
-15~80 °
D
d
mm
DX
dgc
0 -0.01 mm
DD
D
19 mm
DDX
Dgc
0 -0.021 mm
L
65 mm
L1
55 mm
L1X
L1gc
±0.3 mm
U
5.0 mm
V
24.5 mm
H
40 mm
T
6 mm
D1
d1
4.5 mm
D2
d2
7.5 mm
HH
h
4.1 mm
PCD
P.C.D
29 mm
W
30 mm
E
0 mm
F
29 mm
ECCENTRIC
px
0.014 mm
NOBC
gzls
4
Y
chuizhi
0.014 mm
C
dzh
585 N
CO
jzh
995 N
LJ
liju
7.2 N.m
WEIGHT
88 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models