Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Danfoss Hydraulics
Description
EM Series - Heavy-duty Imperial Mill Series EM
Bill of material
EM30-06.00-03.00-000.69-AS-A-N-N-N-1-1-4-C-00
PN
Part No.
MCS
Mill Cylinder Series
RT
Rod Type
RTNOTE
Note for Double Rod Option
-
MS
Mounting Style
BORE
Bore
Inch
RS
Rod Diameter
Inch
RD
Double End Rod with Same / Different Rod Ends (Special Modification)
RE
Rod End Type
RDE
Rod End Type (Cap)
RMAT
Rod Material
STROKE
Cylinder Stroke
Inch
WARNOTE
Stroke Warning
-
RP
Rod Position
RPS
Rod Position Stroke
Inch
ERP
Extra Rod Projection
Inch
SEAL
Rod and Piston Sealing System
XI
XI Dimensions (Only with Intermediate Trunnion Mount)
Inch
PORT
Port Options
PLH
1st and 2nd Port Location (Head)
PLC
1st Port Location (Cap)
PORTNOTE
Note for SAE-32 Port
-
CU
Cushions
CLH
Cushion Location (Head)
CLC
Cushion Location (Cap)
GDS
Drainback Selection (Special Modifications)
GDLH
Drainback Location (Head)
GDLC
Drainback Location (Cap)
AB
Air Bleed (Special Modifications)
ABLH
Air Bleed Location (Head)
ABLC
Air Bleed Location (Cap)
PS
Proximity Switch
PSLH
Proximity Switch Location (Head)
PSLC
Proximity Switch Location (Cap)
PSNOTE
Note for Proximity Switch
-
STU
Stop Tube (Special Modifications)
STUL
Stop Tube Length
Inch
FLATS
No. of Flats (Head)
FLATSC
No. of Flats (Cap)
BMAT
Bushing Material
ACC1
Head End Accessories
ACC2
Head End Accessory Attachments
ACC3
Head End Pivot Pin
ACC4
Head End Self-Aligning Coupler
ACC5
Head End Rod End Coupling
ACC6
Cap End Accessories
ACC7
Cap End Accessory Attachments
ACC8
Cap End Pivot Pin
ACC9
Cap End Self-Aligning Coupler
ACC10
Cap End Rod End Coupling
E
Inch
P
Inch
ZE
Inch
SS
Inch
SW
Inch
FB
Inch
US
Inch
TS
Inch
ET
Inch
AH
Inch
ZF
0.000 Inch
F
0.000 Inch
R
0.00 Inch
TE
0.00 Inch
UF
0.00 Inch
BD
0.000 Inch
WA
0.000 Inch
L
0.00 Inch
CD
0.000 Inch
M
0.00 Inch
CW
0.00 Inch
CB
0.00 Inch
XC
0.000 Inch
TD
0.000 Inch
TL
0.00 Inch
TM
0.00 Inch
XG
0.000 Inch
UC
0.00 Inch
WC
0.000 Inch
VD
0.000 Inch
FC
0.000 Inch
B
0.000 Inch
PULLNAME
Pull Pressure
PSI
PUSHNAME
Push Pressure
PSI
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models