Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
CKD
Description
EMB41
Bill of material
EMB41-10-3-AC100V
MODEL
Model no.
EMB
S
Series
4 : Small
PS
Port size
10 : Rc3/8
OS
Orifice size
RV
Rated voltage
INFOTEXT
Product Info
Product Info
D
54 mm
D1
d
Rc3/8 mm
E
41 mm
FG
F-G
M4-8 mm
H
110 mm
H1
h
14 mm
L
54 mm
L1
l
50 mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD