Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
EMB51
Bill of material
EMB51-10-3-AC100V
MODEL
Model no.
EMB
S
Series
5 : Large
PS
Port size
OS
Orifice size
RV
Rated voltage
INFOTEXT
Product Info
Product Info
D
74 mm
D1
d
Rc3/8
E
56 mm
FG
F-G
0 mm
H
136 mm
H1
h
22 mm
L
70 mm
L1
l
60 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models