Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Elesa
Description
EMPC - ELESA-Bridge handles
Bill of material
Bridge handles EMPC.160-6-C17
CODE
Code
DESCRIPTION
Description
DIM01
L
159.5 mm
DIM02
I
28 mm
DIM03
f
117÷120 mm
DIM04
d
mm
DIM05
s
mm
DIM06
h
54.5 mm
DIM07
h1
mm
DIM08
h2
24 mm
DIM09
B
21 mm
DIM10
l1
93 mm
DIM11
F1
3000 N
DIM12
F2
2500 N
DIM13
L1
20 J
DIM14
L2
30 J
WEIGHT
Weight
82 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models