Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
POWER JACKS
Description
EMR0025-I00 - Inverted, Rotating
Bill of material
EMR0025-I001100-0100-PB00-0000
PCODE
Product Code
EMR0025-I001100-0100-PB00-0000
GBF1
Gearbox Feature - 1
GBF2
Gearbox Feature - 2
GR
Gear Ratio
LSL
Lifting Screw Lead
WST
Worm Shaft Type
WSE
Worm Shaft Ends
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
SEF
Screw End Fitting
GM
Gearbox Mounting
LSM
Lifting Screw Material
DT
Drive Type
MFS
Motor Frame Size / Drive Interface Size
LS
Mounting Kit for Limit Switches & Stop Nuts
PLS
Paint - Lubricant -Seals
A
Dimensions
160 mm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)