Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
EMR8-EM Series - ERM8-EM Series - (0,80 mm) .0315" Edge Rate® Rugged Edge Rate™ Strips
Bill of material
ERM8-005-01-L-D-EM2-TR
SERIES
Series
ERM8-EM
PN
Part Number
ERM8-005-01-L-D-EM2-TR
POS
Number of Positions
LS
Lead Style
-01
PLOPT
Plating
ROW
Number of Rows
-D: Double
TOPT
Tail Option
-EM2: 1.58mm (.062") Thick PCB
DSOPT
Differential Pair (Hot Swap)
DSSOPT
Differential Pair and Extended Guide Post Shield
LOPT
Latches
EGPSOPT
Extended Guide Post Shield
SLOPT
Squeeze Latch
TROPT
Packaging Option
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models