Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WISKA
Description
EMSKE LT EMV-Z - SPRINT EMSKE LT EMV-Z, brass, LowTemp, with earthing cones DIN 89345, metric
Bill of material
WISKA EMSKE 20 LT EMV-Z 10104838
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
D1
Cable diameter
mm
TL
Total length
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: silicone / clamping cage: PA / contact spring insert: brass chromium-plated
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX / UL-BR / PESO (P426233/4)
SGE
Protection class to EN 60 529
IP66 / IP68 (5 bar/30 min)
ETEMP
Temperature range
-60°C to 75°C
CNSQUANTITY
Packing unit
VPE
WEIGHT
Weight
kg
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models